NH slimline fuse-switch disconnector with electronic fuse monitoring

Article number: SV 9346.015

Article number:
SV 9346.015
Material
Fibreglass-reinforced polyamide
Fire protection corresponding to UL 94-V0
Contact tracks: Silver-plated hard copper
Colour
Chassis: RAL 7035
Cover: RAL 7001
Handle: RAL 7016
Supply includes
3 mounting hooks
For bar systems with centre-to-centre spacing
60 mm
Cable outlet
Top/bottom
Type of electrical connection
Screw M8
Rated operating current max.
160 A
For NH size
00
Test specification
IEC/DIN EN 60 947-3
DIN EN 60 269-2 (fuse inserts)
Dimensions
Width: 50 mm
Height: 400 mm
Connection for round conductor cross-sections
2.5 ‐ 95 mm²
To fit busbars
Height: 5, 10 mm
Rated operating voltage
690 V, 3~
Number of poles
3-pole
Packs of
1 pc(s).
Weight/pack
1.36 kg
Copper weight (kg per piece)
0.73
Customs tariff number
85369095
EAN
4028177668126
ETIM 7.0
EC001046
ECLASS 8.0
27371402
Product description
SV NH slimline fuse-switch disconnector, size 00, 160 A, 690 V, 3-pole, screw M8, 60 mm, with electronic fuse monitoring
Declarations
Declaration of conformity
Declaration of conformity UK