- Article number:
- DK 7955.521
- Product description
- Energy measurement per phase, i.e. output requirement of an entire IT rack. Thanks to the compact PDU, any IT rack is easily equipped with a professional power distribution system. The TS IT rack even supports tool-free assembly. The compact design allows simple assembly. The OLED display shows the energy consumption. An integral Web server offers a direct network connection with extensive user administration functions. Redundant power is supplied from all phases and additionally via an existing Power over Ethernet network. The PDU offers extensive monitoring functions. Measurement accuracy of 1% guarantees a high level of reliability.
- Material
- Aluminium section, black anodised
- Dimensions
- Width: 44 mm
Depth: 62 mm
Length: 1,695 mm
- No. of sockets and type
- 20 x BS 1363 / 4 x C19
- Sockets
- 20 x GB (type G, BS 1363)
4 x IEC 320 socket C19
- Rated current (max.)
- 16 A
- Infeeds
- Qty.: 1
Phases per infeed: 1~
- Length of connection cable
- 3 m
- Type of electrical connection
- CEE
- Operating temperature range
- 0 °C...45 °C
- Ambient humidity (non-condensing)
- 10...95 %
- Storage temperature range
- -25 °C...70 °C
- To fit
- Enclosure type: TS IT: ≤ 1,800 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 5.5 kg
- Customs tariff number
- 85366990
- EAN
- 4028177685079
- ETIM 7.0
- EC000330
- ECLASS 8.0
- 27142604
- Product description
-
DK PDU UK, metered version, Energy measurement per phase, WLD: 44 x1.695 x62 mm, 20xBS 1363, 4xC19, black, CEE, 1~, 16 A