Sheet steel door, vertically divided, solid for DK-TS

Article number: DK 7816.382

To replace existing doors. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced.

Article number:
DK 7816.382
Product description
With 130° hinges and locking rod, including comfort handle for profile half-cylinders with security lock no. 3524 E. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced.
Material
Sheet steel
Supply includes
Assembly parts
Note on Model No.
Without tubular door frame. Tubular door frame available on request.
IP protection category to IEC 60 529
IP 55
To fit
Enclosure type: DK-TS
Width: 800 mm
Height: 2,200 mm
Packs of
1 pc(s).
Weight/pack
37.6 kg
Customs tariff number
94032080
EAN
4028177330368
ETIM 7.0
EC000747
ECLASS 8.0
27182204
Sheet steel door, vertically divided for TS
W x H = 800 x 2200 mm

Sheet steel door with 130° hinges and assembly parts,
locking rod including comfort handle for semi-cylinder
with 3524 E security lock.
Non-vented sheet steel door.

Material: Sheet steel, spray finished in RAL 7035
For 800 mm x 2200 mm enclosures