Mounting plate for GA

Article number: GA 9110.700

For individual interior installation, with mounting holes.

Article number:
GA 9110.700
Product description
For universal interior installation, with mounting holes.
Material
Sheet steel
Surface finish
Zinc-plated
Dimensions mounting plate (W x H)
207 mm x 107 mm
To fit
Enclosure type: GA
Width: = 220 mm
Height: = 120 mm
Packs of
2 pc(s).
Weight/pack
0.452 kg
PCF/PU (Cradle-to-Gate)
1.7 kg CO2 eq (Cat B)
Note on the PCF class
Category B: PCF value (cradle-to-gate) approximated based on product weight and self-declared
Customs tariff number
73269098
EAN
4028177154308
ETIM 7.0
EC000213
ECLASS 8.0
27409216
Product description
GA Mounting plate, WH: 207x107 mm