- Article number:
- GA 9121.160
- Product description
- For external mounting on surfaces – no need to remove the cover if pre-assembled.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- To fit
- Enclosure type: GA
Height: = 160 mm
- Packs of
- 2 pc(s).
- Weight/pack
- 0.232 kg
- PCF/PU (Cradle-to-Gate)
- 0.9 kg CO2 eq (Cat B)
- Note on the PCF class
- Category B: PCF value (cradle-to-gate) approximated based on product weight and self-declared
- Customs tariff number
- 83024900
- EAN
- 4028177154513
- ETIM 7.0
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
GA Wall mounting bracket for GA, for H: 160 mm