Polycarbonate enclosures PK without knockouts
Article number: PK 9508.100
Wall-mounted enclosure of fibreglass-reinforced polycarbonate. Protection category IP 66. Covers feature quick-release fasteners for speedy maintenance. Self-extinguishing material for safety.
- Article number:
- PK 9508.100
- Design
- null
- Product description
- Use within the ambient temperature range: -35 °C...+80 °C. The specified temperatures may be limited by the installed equipment.
- Material
- Enclosure: Fibreglass-reinforced polycarbonate
Cover transparent: Polycarbonate, all-round foamed-in PU seal
Cover screws: Polyamide
Insulating bungs: Polyethylene - Colour
- RAL 7035
- Supply includes
- Enclosure with cover
Cover screws
Insulating bungs for wall mounting screws - Protection category NEMA
- NEMA 4X
- Protection category to IEC 60 529
- IP 66
- IK Code
- IK08
- Dimensions
- Width: 130 mm
Height: 94 mm
Depth: 57 mm - Operating temperature range
- -35 °C...80 °C
- Basic material
- Polycarbonate
- Packs of
- 4 pc(s).
- Weight/pack
- 0.218 kg
- Customs tariff number
- 94037000
- EAN
- 4028177139275
- ETIM 7.0
- EC000261
- ECLASS 8.0
- 27180101