Screw for connection components

Article number: SV 9676.961

For connecting connection brackets and a connector kit (may be used for 3-pole and 4-pole connector kits).

Article number:
SV 9676.961
Product description
For connecting components such as connection brackets and connection kits.
Material
Sheet steel, zinc-plated
Supply includes
8 nuts and 16 washers.
Dimensions
Thread: M12
Thread length: 40 mm
Packs of
8 pc(s).
Weight/pack
0.68 kg
Customs tariff number
73181900
EAN
4028177606234
ETIM 7.0
EC001900
ECLASS 8.0
27400613
Product description
SV Screw connection, M12x40 mm
Documentation
Instructions
Data sheets
General technical information