Order no.
Width
Depth
Suitable for width
Order no. | Width | Depth | Suitable for width |
---|---|---|---|
8001210 | 490 mm | 75 mm | = 600 mm |
8001211 | 690 mm | 75 mm | = 800 mm |
8001212 | 440 mm | 75 mm | = 1,000 mm |
8001213 | 540 mm | 75 mm | = 1,200 mm |
8001214 | 490 mm | 175 mm | = 600 mm |
8001215 | 690 mm | 175 mm | = 800 mm |
8001216 | 440 mm | 175 mm | = 1,000 mm |
8001217 | 540 mm | 175 mm | = 1,200 mm |
8001218 | 490 mm | 237.5 mm | = 600 mm |
8001219 | 690 mm | 237.5 mm | = 800 mm |
8001220 | 440 mm | 237.5 mm | = 1,000 mm |
8001221 | 540 mm | 237.5 mm | = 1,200 mm |
8001222 | 490 mm | 275 mm | = 600 mm |
8001223 | 690 mm | 275 mm | = 800 mm |
8001224 | 440 mm | 275 mm | = 1,000 mm |
8001225 | 540 mm | 275 mm | = 1,200 mm |