- Article number:
- HD 4000.080
- Product description
- For the protection of switches or displays.
- Benefits
- Large viewing panel
- Gap-free transition between the viewing window and the frame
- External hinge
- With T handle for easy opening without a key
- Material
- Frame: Stainless steel 1.4301 (AISI 304)
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Viewing window: Polycarbonate
- Supply includes
- 2 hinges
T handle
Assembly parts
- Visible area
- Viewing window width: 410 mm
Viewing window height: 320 mm
- Dimensions
- Width: 518 mm
Height: 436 mm
Depth: 23 mm
- To fit
- Enclosure type: HD compact enclosure
- IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Installation options
- For external mounting on surfaces.
- Packs of
- 1 pc(s).
- Weight/pack
- 3.94 kg
- Customs tariff number
- 39252000
- EAN
- 4028177697041
- ETIM 7.0
- EC002620
- ECLASS 8.0
- 27181002
- Product description
-
HD System window, with T handle, WxH: 518x436 mm, stainless steel, 1.4301