- Article number:
- CS 9765.082
- Product description
- The base/plinth is made from pre-cast concrete sections which are easily fitted in situ. Front/rear base/plinth plate screw-fastened from the inside, removable for servicing access.
- Material
- Light-weight concrete
- Surface finish
- Untreated
- Supply includes
- 1 base plate
2 side parts
2 divided base/plinth plates
Assembly parts and fastening screws for mounting the enclosure. - Excavation depth
- 700 mm
- Note on Model No.
- Extended delivery times.
- Dimensions
- Height: 1,000 mm
- To fit
- Enclosure type: CS basic enclosures
Width: = 600 mm
Depth: = 500 mm - Suitable for depth
- = 500 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 215 kg
- Customs tariff number
- 68109100
- EAN
- 4028177216761
- ETIM 7.0
- EC000721
- ECLASS 8.0
- 27182003
- Product description
- CS Concrete base/plinth, for enclosures WxD: 600x500 mm
Concrete base/plinth for outdoor enclosures
Base made from ready-mixed concrete slabs, prepared for
outdoor enclosures with basic W x D dimensions of 600 x
500 mm. The excavation depth for a 1000 mm high base is
approx. 700 mm.
Material: Light concrete
For enclosures: W x D: 600 x 500 mm
Base made from ready-mixed concrete slabs, prepared for
outdoor enclosures with basic W x D dimensions of 600 x
500 mm. The excavation depth for a 1000 mm high base is
approx. 700 mm.
Material: Light concrete
For enclosures: W x D: 600 x 500 mm