Article no.
To fit enclosure type
To fit door width
For enclosure width/height/depth
Article no. | To fit enclosure type | To fit door width | For enclosure width/height/depth |
---|---|---|---|
8619700 | VX AX AX plastic AX wall-mounted enclosure, 3-part CX one-piece console CX pedestal | 400 mm | 400 mm |
8619710 | VX VX SE TP AX AX plastic AX wall-mounted enclosure, 3-part CX one-piece console CX console system | 500 mm | 500 mm |
8619720 | VX VX SE PC AX AX wall-mounted enclosure, 3-part CX one-piece console CX pedestal | 600 mm | 600 mm |
8619730 | VX VX SE PC AX AX plastic CX one-piece console CX pedestal | 800 mm | 800 mm |
8619740 | VX SE AX stainless steel | 900 mm | - |
8619750 | VX SE AX stainless steel | 1,000 mm | 1,000 mm |
8619760 | AX | - | 700 mm |
8619770 | AX | - | 1,200 mm |
8619780 | AX | - | 1,400 mm |
8619790 | AX | - | 760 mm |