Shunting ring, plastic

Article number: DK 7219.035

For flexible cable routing, two materials, three size variants, mounting on the 482.6 mm (19˝) enclosure and swing frame section, on patch panels, on the Data Rack and all components on a 25 mm DIN pitch pattern.

Article number:
DK 7219.035
Design
Polyamide: Infinitely variable mounting thanks to a longitudinal slot. The shunting ring DK 7218.035 may also be used on 1 U patch panels.
Product description
For flexible cable routing, in two materials and three size variants. Option of mounting on the 482.6 mm (19″) enclosure and swing frame section of the data distributor, on all patch panels, on the Rittal Data Rack and all components on a 25 mm DIN pitch pattern.
Material
Polyamide
Colour
RAL 7035
Dimensions
Height: 70 mm
Depth: 105 mm
To fit
Width: 482.6 mm
Packs of
10 pc(s).
Weight/pack
0.38 kg
Customs tariff number
39269097
EAN
4028177167025
ETIM 7.0
EC000322
ECLASS 8.0
27400604
Shunting ring, 105 x 70, RAL 7035
Material: Polyamide, RAL 7035
Dimensions (W x H): 105 mm x 70 mm