Cable routing 19"

Network Cable Organizer

Simple, secure patching with the Network Cable Organizer (NCO). Modern network infrastructures are reliant on optimum performance and maximum flexibility with their cabling. The Network Cable Organizer (NCO) revolutionises structured cabling and makes assembly 8 times faster.

Network Cable Organizer

Complete CAT 6 system for Network Cable Organizer

The complete Network Cable Organizer system revolutionises structured cabling in all network racks from a depth of 800 mm. Surplus cable lengths – whether CAT 6 or fibre-optic – are simply withdrawn with a spring balancer.

Network Cable Organizer

Mounting frame for Network Cable Organizer

Robust 1 U mounting frame for 24 cable cassettes. For individual configuration of the Network Cable Organizer.

Network Cable Organizer

CAT 6 cassettes for Network Cable Organizer

Stainless steel cable cassettes for the Network Cable Organizer, for the protection of CAT 6 cables.

Network Cable Organizer

Fibre-optic cassettes for Network Cable Organizer

Fibre-optic cassettes for the Network Cable Organizer, for the protection of fibre-optic cables.

Network Cable Organizer

Blanking cover for Network Cable Organizer

For covering unused slots in the Network Cable Organizer.

Network Cable Organizer

482.6 mm (19") installation aid for Network Cable Organizer

For mounting between a front and a rear pair of mounting angles.

Network Cable Organizer

Identification labels for Network Cable Organizer

Identification labels for Network Cable Organizer.