Rittal – The System.
Homepage...
Products...
Accessories...
482.6 mm (19") installa…...
Blanking panels and fro…...
Support unit, 3 U for L…...
Rittal
Customer magazineContactCareerFeedback
PDF CollectionProduct wish list
EnclosuresPower distributionClimate controlIT infrastructureSoftware & services
RittalFriedhelm Loh Group

Support unit, 3 U for LSA-Plus strips, max. 150 paired wires

For LSA-Plus strips, max. 150 paired wires, to accommodate a maximum of 15 LSA-Plusstrips (each with 10 paired wires). 3 x 5 LSA-Plus connection strips 2/10, series 2, horizontally.

Article no.
7050100
Back to top
Rittal
  • Products
  • Software
  • Solutions
  • Configuration
  • Services
  • Company
  • Innovations
Products
  • All Rittal products at a glance
  • Enclosures
  • Power distribution
  • Climate control
  • Rittal Automation Systems
  • IT infrastructure
  • System accessories
  • Configurators and software
  • Spare parts
Solutions
  • Industries
  • Enclosure manufacturing 4.0
  • Ecosystem IT
  • References
  • Technologies and trends
Terms and Conditions
  • Legals
  • Terms and Conditions
  • Data privacy
  • Cookies
  • Contact

2025 © Rittal GmbH & Co. KG

    Your cookie settings for this website

    This website uses cookies which are necessary for proper functioning, permit statistical analyses, allow you to share content via social networks or present ads tailored to your interests. Click on the corresponding buttons to activate and accept the use of cookies of a particular category.
    Data Privacy Statement | Legal notice