Order no.
Units
To fit enclosure type
Suitable for width
Suitable for height
Order no. | Units | To fit enclosure type | Suitable for width | Suitable for height |
---|---|---|---|---|
8619500 | 3 U | VX VX SE AX | = 600 mm = 800 mm | ≥ 380 mm |
8619510 | 6 U | VX VX SE AX | = 600 mm = 800 mm | ≥ 600 mm |
8619520 | 9 U | VX VX SE AX | = 600 mm = 800 mm | ≥ 600 mm |
8619530 | 12 U | VX VX SE AX | = 600 mm = 800 mm | ≥ 760 mm |
8619540 | 15 U | VX VX SE | = 600 mm = 800 mm | - |
8619550 | 18 U | VX VX SE | = 600 mm = 800 mm | - |