Angular connector for Flat-PLS

Article no.: SV 9675893

For connecting horizontal Flat-PLS busbar systems in the roof/base section to vertical Flat-PLS busbar systems.

Article no.:
SV 9675893
Applications
For connecting horizontal Flat-PLS busbar systems in the roof/base section to vertical Flat-PLS busbar systems.
For number of bars per conductor
4
3
To fit busbar system
Flat-PLS 100
To fit
Enclosure type: TS 8
Depth: = 600 mm
= 800 mm
To fit busbars
Width: 100, 80
Height: 10 mm
Packs of
1 pc(s).
Net weight
6 kg
Gross weight
6.4 kg
Copper weight (kg per piece)
5.46
Customs tariff number
74198090
EAN
4028177626423
ETIM 9
EC001900
ECLASS 8.0
27400613
Data sheets
General technical information