- Article no.:
- SG 2368000
- Design
- for conduit mounting
- Product description
- Optionally for conduit or wall/base mounting. Screw terminals in the connection component. With cover for optical components. Contact hazard protection to VDE.
- Benefits
- Simple assembly and contact via bayonet fastener.
- Function principle
- A modular layout is possible with connection, optical and acoustic components, incandescent lamps and a label panel
- Material
- Enclosure of polyamide
- Colour
- Black
- Diameter
- 70 mm
- Rated impulse withstand voltage, phase to phase
- 2500 V AC
- Rated insulation voltage
- 250 V AC
- Signal pillar
- modular
- Dimensions
- Height: 43 mm
- Protection category to IEC 60 529
- IP 54
- Rated operating voltage
- 12 V - 240 V (AC/DC)
- Packs of
- 1 pc(s).
- Net weight
- 0.11 kg
- Gross weight
- 0.115 kg
- Customs tariff number
- 85369095
- EAN
- 4028177219908
- ECLASS 8.0
- 27371232
- Product description
-
SG Connection element, for signal pillar, modular, for conduit mounting