For shielded RJ 45 modular jacks

Article no.: DK 7394035

To accommodate shielded RJ 45 jacks, with accommodation facility for cable clamp straps.

Article no.:
DK 7394035
Product description
To accommodate shielded RJ 45 jacks. Cut-outs and rear of patch panels electrically conductive to contact the fitted jacks with the patch panel and the zinc-plated 482.6 mm (19˝) mounting angles. With accommodation facility for cable clamp straps DK 7610.000 or DK 7611.000.
Material
Sheet steel
Surface finish
Zinc-plated
Colour
Front: RAL 7035
Rear: Clear chromated
Number of locations
16
Dimensions
Width: 482.6 mm
Number of locations
Packs of
1 pc(s).
Net weight
0.33 kg
Gross weight
0.38 kg
Customs tariff number
94039910
EAN
4028177167575
ECLASS 8.0
19170112
Patch-Panel 482.6 mm (19 inch) 1 U
To accommodate 16 screened RJ 45 modular jacks.
Cutouts and rear of patch panels electrically
conductive to contact the fitted jacks with the
patch panel and the zinc-plated, passivated
482.6 mm (19 inch) mounting angles.
With accommodation facility for cable clamp straps.

Material: Sheet steel
Colour:
Front: RAL 7035,
Rear: Zinc-plated, passivated