Rittal – The System.
Homepage...
Products...
Power distribution...
Ri4Power – System solut…...
Accessories for ISV dis…...
Circuit-breaker module...
Rittal
Customer magazineContactCareerFeedback
PDF CollectionProduct wish list
EnclosuresPower distributionClimate controlIT infrastructureSoftware & services
RittalFriedhelm Loh Group

Circuit-breaker module

For accommodating standard circuit-breakers up to 250 A or 630 A.

Order no.

Loading...

    Width units (WU) @ 250 mm

    Loading...

      Height units (U) @ 150 mm

      Loading...
        Order no. Width units (WU) @ 250 mm Height units (U) @ 150 mm
        966643012
        966644023
        Back to top
        Rittal
        • Products
        • Software
        • Solutions
        • Configuration
        • Services
        • Company
        • Innovations
        Products
        • All Rittal products at a glance
        • Enclosures
        • Power distribution
        • Climate control
        • IT infrastructure
        • System accessories
        • Configurators and software
        • Spare parts
        Solutions
        • Industries
        • Enclosure manufacturing 4.0
        • Ecosystem IT
        • References
        • Technologies and trends
        Terms and Conditions
        • Legals
        • Terms and Conditions
        • Data privacy
        • Cookies
        • Contact

        2025 © Rittal GmbH & Co. KG

          Your cookie settings for this website

          This website uses cookies which are necessary for proper functioning, permit statistical analyses, allow you to share content via social networks or present ads tailored to your interests. Click on the corresponding buttons to activate and accept the use of cookies of a particular category.
          Data Privacy Statement | Legal notice