Blue e+ Chiller

Efficient cooling for industry, outdoor & IT

The world's most efficient climate control solutions

Blue e+ Chiller – Efficient cooling for industry, outdoor & IT

The Blue e+ chillers from Rittal provide powerful and energy-efficient solutions for demanding cooling applications in industrial manufacturing, outdoor applications such as battery energy storage systems (BESS), and IT infrastructure for small and medium-sized data centres. With extended performance classes from 1.5 to 7 kW, innovative inverter technology, free cooling, and IoT monitoring, the new variants are perfectly tailored to your specific requirements.

Reliably versatile.
Industry. Outdoor. IT. – Efficient, precise and safe in any environment.

Video

Your benefits at a glance

  • Stable processes and consistent machine performance thanks to precise cooling (temperature accuracy of ±0.5 K)
  • Demand-based performance adjustments: Flexible speed control and inverter technology save energy when not needed
  • Future-proof: F-gas compliant thanks to refrigerants with low GWP values
  • Efficient: Use of microchannel technology reduces refrigerant volume by up to 55%
  • Space-saving: Compact and modular design ensures a minimal footprint (0.29 m²)
  • High operational safety thanks to integrated safety features: Flow sensor, level monitoring, pressure relief valves
  • Minimised downtime thanks to fast, reliable service and high spare parts availability

Three chiller variants – endless possibilities

Blue e+ Chiller

Cooling capacity: 1.5, 2.5, 4, 5.5 and 7 kW

  • Wide operating range from -5 °C to +50 °C
  • Up to 70% energy savings thanks to variable speed-controlled components and inverter technology
  • International approvals and suitable for global use thanks to multi-voltage capability
  • Longer service life due to component-friendly cooling

Blue e+ Outdoor Chiller

Cooling capacity: 3.5, 5 and 6 kW

  • Weather-proof due to aluminium housing with UV-resistant coating
  • Usable at temperatures down to -20 °C
  • Integrated heater for pre-heating of the medium
  • Protected touch display

Blue e+ Hybrid IT Chiller

Cooling capacity: 4.5 and 6 kW

  • Ideal for small IT applications up to 30 kW
  • Component-friendly hybrid cooling: Up to 90% energy savings with integrated free cooling
  • Particularly efficient when installed outdoors, where a high delta T can be achieved in winter months
  • Quick conversion of existing LCU DX systems to comply with F-gas regulations

Versatile applications of modern chiller solutions

The Blue e+ chillers offer a wide range of applications and demonstrate their strengths where precise cooling is essential – in industrial manufacturing, under harsh outdoor conditions, and in energy-efficient climate control of small data centres.

Digital benefits for a smaller carbon footprint

Add value by thinking holistically – Blue e+ S chillers help your processes run even more smoothly with smart apps & services.

Connect your smartphone to the chiller via NFC to transmit the unit's data, or scan the QR code to see all relevant product information at a glance:

  • Faster configuration and commissioning of your chillers
  • Create and send service messages
  • Generate and send wish lists of accessories and spares

The IoT interface is a central component for smart networking of Rittal cooling solutions or sensors used to monitor ambient conditions. Equipped with a wide range of interfaces and protocols, it collates and transmits data to high-level IT systems or systems for local monitoring of machine conditions and health.

  • More efficient, by ensuring optimised integration of cooling units, Blue e+ chillers and sensors into Industry 4.0 applications
  • Faster, thanks to seamless communication from the sensor to the cloud
  • More reliable, by linking to high-level monitoring or energy management systems

Find out more

Chiller options

More flexibility with preconfigured chiller options: Our chiller series opens up a wide range of application possibilities. No matter where you want to use your chiller, we have the right option for you. Thanks to preconfigured options, delivery times are shortened and the ordering process is simplified.

We are here for you.

We'll be delighted to answer all your questions relating to sustainable Blue e+ cooling technology.

Further links

Lang GmbH

Energy consumption per machine has now been halved

CNC milling and engraving machines from Lang GmbH are in use all over the world. Similarly, energy efficiency and sustainability are also in demand worldwide. Thanks to Rittal’s Blue e+ chillers, mechanical engineering company Lang has taken an...

Brochure

Efficient liquid cooling

Integrated process cooling – One system for all industries (PDF)

Rittal with F-gas-compliant refrigerants

F-Gas Regulation (EU): Future-proof your cooling system

With the F-Gas Regulation (EU) 2024/573, the European Union is tightening the rules for refrigerants. The focus is on the GWP (Global Warming Potential), which rates the climate impact of a refrigerant. From...