7338321 - Add-on unit DET-AC III Slave

  • This add-on unit to the DET-AC III Master includes an additional extinguisher unit. Combined use allows the extinguishing of up to five bayed enclosures. In addition to the DET-AC III unit, a DET-AC III slave unit is used für each additional bayed enclosure and supplies the extinguishing agent for that enclosure. Detection occurs via the DET-AC III master system, even when multiple enclosures are bayed together. If a main alarm is reported, the DET-AC III master will activate extinguishing in all systems simultaneously. The DET-AC III slave system can also be used in combination with the EFD III system.
Picture shows similar models
Add accessories?
Also required
Pipe kit
Access sensors
Depth-variable slide rails
Add to enquiry list