7955411 - PDU managed 32A/1P CEE 24xC13 / 4xC19

  • High-end power distribution in the IT rack with energy measurement and monitoring functions for each individual output slot.
  • Thanks to the compact PDU, any IT rack may be easily equipped with a professional power distribution system. With the TS IT rack, assembly is even tool-free. The compact design allows simple assembly.
  • The installed bistable relays and OLED display keep energy consumption low.
  • An integrated web server can be used as a direct network connection with extensive user administration.
  • Redundant power is supplied from all phases and via an existing Power over Ethernet network.
  • The PDU offers extensive management and monitoring functions. A measuring accuracy of up to 1% guarantees reliability.
  • The PDU has got a CAN bus interface that allows to connect slave PDUs. Ambient monitoring is also possible with up to 4 CMC III sensors (temperature, humidity, access, vandalism).
  • Aluminium section, black anodised
  • PDU length [mm]: 1400
  • Minimum enclosure height [mm]: 1800
Picture shows similar models
Add accessories?
Covers for PDUs to conceal open C13 sockets
Covers for PDUs to conceal open C19 sockets
PDU universal lock to secure and latch C14/C20 connectors
CMC III/PDU temperature sensor
CMC III/PDU temperature/humidity sensor (combi-sensor)
CMC III/PDU infrared access sensor
CMC III/PDU vandalism sensor
CMC III/PDU sensor cable 1 m
Add to enquiry list