- Številka izdelka:
- DK 7955.010
- Design
- for C13
- Product description
- The slot cover is used to close open, unused IEC 60 320 C13 and C19 slots. This prevents accidental overloading of individual phases. The cover can be removed at any time using the enclosed release tool (or a slotted screwdriver).
- Material
- Plastic (PA 66)
- Colour
- RAL 9005
- Packs of
- 10 pc(s).
- Net weight
- 0,01 kg
- Gross weight
- 0,018 kg
- Customs tariff number
- 39269097
- EAN
- 4028177684980
- ETIM 9
- EC000330
- ECLASS 8.0
- 27142604
- Product description
- DK Covers for PDUs, C13, lockable