VX SE stainless steel
-
VX SE enclosure system Stainless steel
Individual stainless steel enclosure with stable enclosure body, two integrated mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible with the VX25 baying system. Enclosure widths ranging from 600 to 1200 mm. Increases efficiency as side panels do not have to be mounted.
-
VX SE enclosure system IP 66/NEMA 4X
Individual stainless steel enclosure with stable enclosure body, two integrated mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible with the VX25 baying system. Increases efficiency as side panels do not have to be mounted. High level of protection to IP 66/NEMA 4X.