Stainless steel
-
Junction & Terminal Boxes
Stainless steel enclosure of stainless steel 1.4301 (AISI 304) and stainless steel 1.4404 (AISI 316L). Design principle identical to sheet steel. Ultimate protection demands up to IP 66. Simple wall mounting.
-
Wall-mounted Industrial Enclosures
Stainless steel housing made of stainless steel 1.4301, (AISI 304) and stainless steel 1.4404, (AISI 316L). Identical design principle to carbon steel. Simple interior design. Quick door removal.
-
Modular and Freestanding Enclosures
Stainless steel enclosure of stainless steel 1.4301 (AISI 304).
-
One-piece consoles Stainless steel
Console made from stainless steel 1.4301, (AISI 304), ready-to-use unit with high protection category IP 55 in four different widths. Easy handling thanks to self-locking lid stay. Interchangeable lock insert. Easy cable entry thanks to split base plates.
-
Command Panels
Operating housings and support arm systems made of stainless steel 1.4301 (AISI 304).
-
CP 40 Support Arm System, Stainless Steel
Support arm system CP 40, stainless steel, for static loads up to 400 N. High protection category and integral adjustment facility.