Wire terminal WT
-
Fully automated wire cabling machine Wire Terminal WT C5
The fully automated wire cabling machine Wire Terminal WT C5 can produce up to 36 different wires fully automatically without manual intervention. The wire end treatment in the cross-section range from 0.5 mm² to 2.5 mm² is fully automated without any changeover. This includes the processes of cutting to length, stripping, crimping as well as project-related labeling of the wires.
-
Fully automated wire cabling machine Wire Terminal WT C10
The fully automated wire cabling machine Wire Terminal WT C10 can produce up to 36 different wires fully automatically without manual intervention. The wire end treatment in the cross-section range from 0.5 mm² to 6 mm² is fully automated without any changeover. This includes the processes of cutting to length, stripping, crimping as well as project-related labeling of the wires.