CP 180 Support Arm System
-
Support section CP 180 Solid
Attached to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Closed cable duct with a large cross-section.
-
Support section CP 180 open
Attached to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Open cable duct for easy servicing access and for pre-assembled cables with connectors, lockable via cover profile. X-shaped profiling for greater load capacity, large cable routing channels. Upper channel suitable for cables with large connectors (e.g. DVI or VGA) and available/usable throughout the entire system.
-
Support section CP 120 Solid
Attached to the connection components with 4 self-tapping screws in the screw channel. May be cut to any length, no thread-tapping required. Closed cable duct with a large cross-section.
-
Support section CP 120 open
Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Open cable duct for easy servicing access and for pre-assembled cables with connectors, lockable via cover profile. X-shaped profiling for greater load capacity, large cable routing channels. Upper channel suitable for cables with large connectors (e.g. DVI or VGA) and available/usable throughout the entire system.
-
Top-mounted joint CP 180 Horizontal outlet
For swivel mounting of the support arm system on a horizontal surface – also suitable for ceiling mounting. Removable cover for easy cable routing.
-
Wall/base mounting bracket CP 180, small
For rigid attachment of the support arm system to a vertical or horizontal surface.
-
Wall-mounted hinge CP 180 Horizontal outlet
For swivel mounting of the support arm on a vertical surface.
-
Coupling CP 180 for support arm connection Ø 130 mm
For swivel mounting the housing on the vertical section of the CP 180 support arm system.
-
Angle piece 90° CP 180
For connecting horizontal and vertical support arm components. Removable covers for easy cable routing.
-
Intermediate hinge CP 180
For pivoted connection of horizontal support profiles within the support arm system.