VX IT base system
-
Base/plinth corner pieces with base/plinth trim panels, front and rear, 100 mm for VX, VX IT, VX SE, TE, TS, TS IT, TP, PC, IW
Heavy-duty base/plinth corner pieces with molded self-positioning to the enclosure, can be used with or without base/plinth trim panel, depending on the application. Large openings in the base/plinth corner piece for optimal access to the screwing point, can be covered using plastic bay and corner covers.
-
Base/plinth corner pieces with base/plinth trim panels, front and rear, 200 mm for VX, VX IT, VX SE, TE, TS, TS IT, TP, PC, IW
Heavy-duty preformed base/plinth corner pieces that self-position on the enclosure, can be used with or without base/plinth trim panel, depending on the application. Large openings in the base/plinth corner piece for optimal access to the screwing point, can be covered using plastic bay and corner covers.
-
Base/plinth trim panels, vented For VX base/plinth systems
For enclosure ventilation through the base/plinth. Specifically in applications such as power distribution where the enclosure gland plates are not used, this can be used to achieve a higher air throughput inside the enclosure. Various solutions to raise the roof and special roof plates with vent openings are also available for enclosure venting. With a 200 mm base/plinth height, one or two vented trim panels may optionally be used. Due to the complete symmetry of the VX base/plinth system, the vented trim panels can be mounted either at the front, at the back or at the side of the base/plinth corner piece.
-
Base/Plinth Trim Panels with Brush Strip For VX base/plinth systems
The 100 mm high base/plinth trim panels can be used in the depth or the width for cable entry into the base/plinth. The trim panels can also be used in 200 mm high base/plinths and they can be combined with other 100 mm high trim panels.