Grounding
-
Extension set grounding/potential equalization
To supplement the existing grounding or potential equalization sets for integrating additional installation components into the potential equalization system. For targeted contacting of the installation components with the enclosure frame. Ground conductors are pre-assembled with connectors ready for connection and cut to the correct length.
-
Central grounding point
To connect grounding straps and grounding braids on vertical and horizontal enclosure profiles.
-
Potential equalization star for 8 mm grounding bolt
For 8 mm grounding studs, used for simple equipotential bonding on an 8 mm grounding stud, or in conjunction with the central grounding point.
-
Ground rail, horizontal for VX, VX SE, VX IT
Equipotential bonding strips, current carrying capacity approx. 200 A.
-
Ground rail, vertical for VX, VX IT
The supplied ground conductors facilitate star grounding of cable clamp straps on patch panels, ground terminals are fully adjustable, rail current carrying capacity approx. 200 A.
-
ESD connection point
To protect sensitive electronic components, this standardized connection point (push-button) provides equipotential bonding.
-
Grounding Braid
Tin-plated copper, in various lengths and cross-sections with press-fit contact rings, to counteract the proximity effect at high frequencies, while offering flexible connection options.
-
Ground Straps
To configure a reliable grounding connection with perfect contact: with ring terminals in M6 and M8 to match the grounding screws, length-optimized and ready to install.