Door, Internal
-
System chassis 14 x 39 mm for VX, VX SE, PC, IW, AX
For securing cable ducts, cable conduit holders, equipment installed on the door, etc.
-
Support Strip for VX, TS, VX SE, TP, AX
For simple attachment of cable ducts, cable conduit holders, contact hazard protection cover plates, equipment installed on the door, cable clamping and attachment.
-
Support Strip for AE/WM
To secure cable ducts, cable conduit holders, contact hazard protection covers, door fittings, cable clamping and attachments, etc.
-
Ride-up roller for TS, VX SE, PC
Lifts the door when heavy equipment is installed (e.g. cooling unit) as a closing aid.
-
Transport and mounting handle for VX, TS, VX SE
For safe installation and removal of the door and during relocation in the workshop.
-
Punched door strip For AX stainless steel
For vertical attachment to the threaded bolts on the door, for securing mounting strips, system chassis 14 x 39 mm, door stay.
-
Door stay for AX Fiberglas Reinforced Polyester, Ex-enclosure Fiberglass Reinforced Polyester
To secure the door in the open position. Can be mounted without machining the enclosure.