Liquid Cooling Packages
-
Liquid Cooling Package LCP Rack DX, LCP Rack DX/FC
Rack-based cooling of one to two IT racks. Continuous adjustment of the cooling output provided by output-controlled compressors in the Rack DX LCP (evaporator). An external condenser is required to operate the unit.
-
Liquid Cooling Package LCP Rack DX
Closed loop in row direct expansion cooling unit efficiently maintains proper server inlet temperatures contained entirely within the rack system.
-
Liquid Cooling Package LCP Inline DX, LCP Inline DX/FC
Ideal for cooling small and medium-sized IT applications.
-
Liquid Cooling Package LCP Rack CW/CWG
Cooling via high-performance compact impellers. The LCP draws in air from the side at the rear of the server enclosure and blows the cooled air back into the front part of the server enclosure from the side.
-
Liquid Cooling Package LCP Inline CW/CWG
Bayed climate control designed for siting within a bayed enclosure suite. The hot air is extracted at the rear of the unit, cooled and then expelled forwards to the cold aisle.