Rack-Mounted Fans/Blower Fans
-
Rack-mounted fans for 482.6 mm (19") Air throughput 188.34 - 282..52 cfm
Rack-mounted fan for direct installation in the 19” level. Installation allows air to circulate permanently inside the enclosure, which prevents the creation of hot spots.
-
Tangential fans for 482.6 mm (19") Air throughput 188.34 cfm
2U blower fan with up to 188.34 cfm air throughput. Minimal noise generation of 52 dB, making the fan suitable for use in office environments.