Wishlist

TopTherm chillers 8 – 25 kW

Model No. 3335.850

  Product Lifecycle  
Expired
  • TopTherm chillers 8 – 25 kW
  • TopTherm chillers 8 – 25 kW Anreih-Systeme TS 8

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on 31.01.2021
    Alternative product recommendation 3335950
    VX25 TopTherm Chiller 8 - 20 kW
     

    Close
    Product details

    TopTherm chillers in a TS enclosure with a small footprint, perfect for integrating into an enclosure suite. Their modular design and dual-frequency compatibility make them extremely flexible. They also offer convenient servicing and protection against icing to ensure a high level of reliability.

    + Product description

    Benefits: Modular design
    Small footprint
    Convenient servicing
    High reliability thanks to icing protection
    One version for two frequencies = international compatibility
    Fast availability, because the basic platform is available off the shelf
    Color: RAL 7035
    Supply includes: Complete unit with side panels and door ready for connection
    Multilingual documentation including functional diagram and wiring plans
    Protection category IP to EN 60 529: IP 44 (electrics)
    Total cooling output Tw10 / Tu32: Cooling output Tw10 Tu32/50 Hz: 13.8 kW
    Cooling output Tw10 Tu32/60 Hz: 15.2 kW
    Total cooling output Tw18 / Tu32: Cooling output Tw18 Tu32/50 Hz: 16 kW
    Cooling output Tw18 Tu32/60 Hz: 17.6 kW
    Rated operating voltage: 400 V, 3~, 50 Hz
    460 V, 3~, 60 Hz
    Dimensions: Width: 805 mm
    Height: 2,140 mm
    Depth: 605 mm
    Pump capacity (at 2.5 bar/50 Hz): 35 l/min
    Pump capacity (at 2.5 bar/60 Hz): 65 l/min
    Note: For 3335.880 and 3335.890, two metal filters are required.
    Temperature control: Microcontroller control (factory setting +18 °C, differential value control also possible)
    Operating temperature range: 10 °C...43 °C
    Operating temperature range of cooling medium: 10 °C...25 °C
    Temperature hysteresis: ± 2 K
    Refrigerant/cooling medium: Refrigerant: R410A
    Quantity: 2.8 kg
    Global Warming Potential (GWP): 2,088
    CO₂ equivalent (CO₂e): 5.85 t
    Rated power Pel: At 50 Hz: 7.3 kW
    At 60 Hz: 9.2 kW
    Rated current max.: At 50 Hz: 12.7 A
    At 60 Hz: 13.3 A
    Water connections: G 1" internal thread
    Number of cooling circuits: 1
    Tank: Volume: 75 l
    Packaging unit: 1 pc(s).
    Weight/packaging unit: 282 kg (621.7lb.)
    Customs tariff number: 84186900
    ETIM 7.0: EC002516
    ECLASS 8.0: 27180713
    Product description: SK Chiller TopTherm, in TS 8 baying system, 54594/60054 BTU/h, 400-460 V, 3~, 50/60 Hz, WHD: 805 x 2140 x 605 mm

    + Approvals

    Declerations:
    Declaration of conformity: 
    DE, EN

    + Downloads / CAD

    Data Sheets:
    Safety data sheet refrigerant: 
    CS DE EN ES IT JA PL SK
    Technical details: 
    DE EN
    Documentation:
    Additional information: 
    DE
    Instructions: 
    CS DE EN ES FR IT RU
    White Paper: 
    DE EN

    + Add accessories

     TopTherm chillers 8 – 25 kW

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close