No. of packs*
* Pack of sale = 1 pc(s).
More on the product
Create PDF of this page+ Product description
Product description: | The condenser unit is needed to operate the refrigerant-based LCPs and comprises the external condenser and fan. |
---|---|
Supply includes: | Assembly parts |
Cooling medium: | R410A |
Temperature control: | Speed-Controlled Fan |
Dimensions: |
Width: 1,778 mm Height: 1,168.4 mm Depth: 457.2 mm |
Operating temperature range: | -29 °C...45 °C |
Packaging unit: | 1 pc(s). |
Weight/packaging unit: | 106 kg (233.7lb.) |
UPC-Code: | 90754 |
+ Downloads / CAD
Data Sheets: |
---|