WM wall-mounted enclosure 304 stainless steel WM362408N4
Model No. 8017.618
Product Lifecycle
Active
Product details
These single door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a stainless steel body and door, and a zinc plated mounting panel.
No. of packs*
* Pack of sale = 1 pc(s).
More on the product
Create PDF of this page+ Product description
Material: |
Door: Stainless steel, all-round foamed-in PU seal Housing and door: Stainless steel 1.4301 (AISI 304) Mounting plate: Carbon steel, zinc-plated |
---|---|
Surface finish: | Brushed |
Supply includes: |
Housing with door(s) Door hinged on left Mounting plate Wall mounting blind-nuts |
Dimensions: |
Width: 600 mm Height: 900 mm Depth: 210 mm |
Dimensions of mounting plate (W x H): | 549 mm x 870 mm |
Protection category NEMA: | NEMA 4X |
Material thickness - door: | 2 mm (0.08˝) |
Material thickness - enclosure: | 1.5 mm (0.06˝) |
Material thickness – mounting plate: | 2.5 mm (0.1˝) |
Lock: | Lock version: Quarter turn |
Packaging unit: | 1 pc(s). |
Weight/packaging unit: | 41 kg (90.4lb.) |
Customs tariff number: | 7326908688 |
UPC-Code: | 83194 |
+ Approvals
Approvals: |
UL + C-UL (listed):
US
|
---|---|
Declerations: |
Declaration of conformity:
US
|
+ Downloads / CAD
Data Sheets: |
Drawings:
US
|
---|---|
Documentation: |