No. of packs*
* Pack of sale = 1 pc(s).
More on the product
Create PDF of this page+ Product description
Version: | Pad-Locking |
---|---|
Product description: | Lockable thumb turn handle for stainless steel WM enclosures |
Material: | Stainless steel 1.4404 (AISI 316L) |
Surface finish: | Brushed |
Supply includes: |
Oil resistant gasket Lock |
Packaging unit: | 1 pc(s). |
Weight/packaging unit: | 680.4 kg (1500lb.) |
Customs tariff number: | 7326909099 |
UPC-Code: | 83617 |
+ Downloads / CAD
Documentation: |
---|