Wishlist

TS 8 freestanding enclosures Stainless steel 2000H0800W0600D TS S-S 316

Model No. 9977.467

  Product Lifecycle  
Active
  • TS 8 freestanding enclosures Stainless steel
  • TS 8 freestanding enclosures Stainless steel
  • TS 8 freestanding enclosures Stainless steel
  • TS 8 freestanding enclosures Stainless steel
  • TS 8 freestanding enclosures Stainless steel
  • TS 8 freestanding enclosures Stainless steel
    Product details

    Baying systems TS 8 with mounting plate. Protection category IP 66 (UL Type 4X). Manufactured in stainless steel 1.4404 (AISI 316L) Enclosure widths include 600 and 800 mm.

    The product was added to your wishlist

    Model No.:

     
     
     
     
     

    No. of packs*

    Add to wishlist

    * Pack of sale = 1 pc(s).

    + Product description

    Material: Enclosure frame: Stainless steel 1.4404 (AISI 316L), 1.5 mm
    Roof: Stainless steel 1.4404 (AISI 316L), 1.5 mm, exterior brushed
    Door: Stainless steel 1.4404 (AISI 316L), 2.0 mm, exterior brushed
    Rear panel: Stainless steel 1.4404 (AISI 316L), 1.5 mm, exterior brushed
    Gland plate: Stainless steel 1.4404 (AISI 316L), 2.5 mm
    Surface finish: Enclosure frame and base plates: Uncoated
    Door, roof and rear panel: Exterior brushed, grain size 400
    Mounting plate: Zinc-plated
    Supply includes: Gland plate
    Padlockable handle
    Dimensions: Width: 800 mm
    Height: 2,000 mm
    Depth: 600 mm
    Packaging unit: 1 pc(s).
    Weight/packaging unit: 129 kg (284.4lb.)
    Customs tariff number: 7326908688
    UPC-Code: 88038

    + Approvals

    Approvals:
    UL + C-UL (listed): 
    US

    + Downloads / CAD

    Data Sheets:
    Drawings: 
    US
    Documentation:
    Additional information: 
    US
    Info sheet: 
    US
    Instructions: 
    US
    Load brochure: 
    DE, EN JA PL RU
    Protective conductor brochure: 
    CS DE, EN

    + Add accessories

     TS 8 freestanding enclosures Stainless steel

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close