Product details
These flange mount disconnect wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body and door, and a zinc plated mounting panel.
No. of packs*
* Pack of sale = 1 pc(s).
More on the product
Create PDF of this page+ Product description
Product description: | These flange mount disconnect wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body and door, and a zinc plated mounting panel. |
---|---|
Material: |
Door: Carbon steel, 2.0 mm, all-round foamed-in PU seal Housing: Carbon steel Mounting plate: Carbon steel, zinc-plated |
Surface finish: | Dipcoat-primed and powder-coated, textured paint |
Color: | RAL 7035 |
Supply includes: |
Housing with door(s) Door hinged on left Mounting plate Rear wall mounting holes Flange door with universal disconnect cutout 2-point latching L-Handle |
Dimensions: |
Width: 825 mm Height: 900 mm Depth: 300 mm |
Dimensions of mounting plate (W x H): | 704 mm x 870 mm |
Protection category NEMA: |
NEMA 4 UL Type 4/3R/12 |
Material thickness - door: | 2 mm (0.08˝) |
Material thickness - enclosure: | 2 mm (0.08˝) |
Material thickness – mounting plate: | 3 mm (0.12˝) |
Packaging unit: | 1 pc(s). |
Weight/packaging unit: | 63 kg (138.9lb.) |
+ Approvals
Approvals: |
UL + C-UL (listed):
US
|
---|---|
Declerations: |
Declaration of conformity:
US
|
+ Downloads / CAD
Data Sheets: |
Drawings:
US
|
---|---|
Documentation: |