No. of packs*
* Pack of sale = 4 pc(s).
More on the product
Create PDF of this page+ Product description
Material: | Carbon steel, zinc-plated |
---|---|
Supply includes: |
Wall mounting bracket Assembly components |
Wall distance: | 0 mm (0˝) |
Packaging unit: | 4 pc(s). |
Customs tariff number: | 7326908688 |
UPC-Code: | 84195 |
ETIM 7.0: | EC002625 |
ECLASS 8.0: | 27189234 |
+ Downloads / CAD
Data Sheets: |
Drawings:
US
|
---|