Wishlist

Network/server enclosures TS IT Dynaload with shock pallet DYNA 42U 2000H600W1050D W-PALLET RAL9005

Model No. 9962.181

  Product Lifecycle  
Information
  • Network/server enclosures TS IT Dynaload with shock pallet

    The article you have selected is not available off -the-shelf in your country. For more information, please contact your local contact person.

    Close
    Product details

    The TS IT Dynaload rack is built for integration and rapid deployment. Overall load capacity at 2500 lbs. Includes shock pallet and ramp.

    + Product description

    Product description: The TS IT Dynaload arrives on a special shock absorbing, torque preventing pallet, ready for build-out and rapid deployment.
    Material: Carbon steel
    Surface finish: Interior installation: Dipcoat-primed
    Doors and roof: Dipcoat-primed, powder coated
    Color: Enclosure frame and panels: RAL 9005
    Interior installation: RAL 9005
    Supply includes: Enclosure frame TS 8 with doors and roof plate
    Carbon steel door at the front, vented (free area in perforated sheet metal part approx.  85 %), 180° hinges
    Carbon steel door at rear, ventilated in one piece (free area in perforated sheet metal part approx.  85 %), 130° hinges
    Comfort handle (8611.200 lock) front and rear
    Roof plate, multi-piece, removable, with side cable entry in the depth and covered cut-out for fan mounting plate
    Spacers to raise the fan cover plate, for passive cooling (supplied loose)
    Grounding accessories (supplied loose)
    Captive nuts, M6, conductive (supplied loose)
    Preinstalled heavy-duty casters
    Shock pallet and ramp, with transportation brackets
    Dimensions: Width: 600 mm
    Height: 2,000 mm
    Depth: 1,050 mm
    Installation height for components: 42 U
    Load capacity of the 19" levels: 1,134 kg (2500lb.)
    Packaging unit: 1 pc(s).
    UPC-Code: 88428

    + Approvals

    Approvals:
    UL + C-UL (listed): 
    EN

    + Downloads / CAD

    Data Sheets:
    Data sheets: 
    US

     Network/server enclosures TS IT Dynaload with shock pallet

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close