Product details
The NEMA rated PB series pushbutton box enclosure is designed for indoor use to house pushbuttons, selector switches, and pilot lights. This enclosure protects equipment from dirt, dust, sprayed water, oil, and coolants.
No. of packs*
* Pack of sale = 1 pc(s).
More on the product
Create PDF of this page+ Product description
Material: | Carbon steel |
---|---|
Surface finish: | Housing and cover: Dipcoat primed, powder-coated on the outside, textured paint |
Color: | RAL 7035 |
Supply includes: |
Wall mounting bracket Mounting plate: Zinc-plated Cover screws, captive |
Hole diameter: | 30.5 mm |
Number of holes: | 4 |
Number of columns: | 1 |
Number of rows: | 4 |
Dimensions: |
Width: 101 mm Height: 254 mm Depth: 120 mm |
Protection category NEMA: |
NEMA 12 NEMA 13 NEMA 4 |
Packaging unit: | 1 pc(s). |
Weight/packaging unit: | 2.3 kg (5.1lb.) |
Customs tariff number: | 7326909099 |
UPC-Code: | 81178 |
+ Downloads / CAD
Data Sheets: |
Drawings:
US
|
---|