No. of packs*
* Pack of sale = 1 pc(s).
More on the product
Create PDF of this page+ Product description
Material: |
Frame: Stainless steel 1.4301 (AISI 304) Viewing window: Polycarbonate |
---|---|
Surface finish: | Brushed |
Supply includes: |
Oil resistant gasket Fasteners |
Visible area: |
Viewing window width: 381 mm Viewing window height: 584 mm |
Viewing window height: | 584 mm (23˝) |
Dimensions: |
Width: 445 mm Height: 648 mm |
Packaging unit: | 1 pc(s). |
Weight/packaging unit: | 2.3 kg (5.1lb.) |
Customs tariff number: | 7326908688 |
UPC-Code: | 83485 |
+ Approvals
Approvals: |
UL + C-UL (listed):
US
|
---|
+ Downloads / CAD
Data Sheets: |
Drawings:
US
|
---|---|
Documentation: |