Usinagem de barramentos

Dobrar, estampar e cortar barras de cobre e alumínio com agilidade, precisão e ergonomia.

Accessories – busbar machining

Accessories – busbar machining

Male die

In conjunction with female dies, the male dies allow you to punch round holes with a diameter of 6.6 mm to 21.5 mm in busbars.

Female die

Female dies should be used in combination with the respective male die. This allows round holes to be punched in busbars.

Foot-switch

Foot-switch including connection cable, for using busbar machining equipment from the CW 120-S range.

Hydraulic cylinder

The hydraulic cylinder is ideal for making cut-outs in sheet steel and stainless steel. It is used in conjunction with the hydraulic pump or the CW 120-M.

Hydraulic hose

The hydraulic hose, in combination with the hydraulic cylinder, supports the creation of round, square and rectangular cut-outs in sheet steel and stainless steel. It is used in conjunction with the hydraulic pump or the CW 120-M.

Ride-up roller for busbars

Ride-up roller for user-friendly handling when cutting busbars to size with the CW 120-S.

Male and female dies for slots

For incorporating slots up to max. 21 x 18 mm into busbars.

Splitter hole punch set, metric, for stainless steel, with triple splitting

For punching round cut-outs

Splitter hole punch, round, for stainless steel, with triple splitting

For punching round cut-outs

Hole punch set, PG, for sheet steel

For punching round cut-outs

Splitter hole punch, round, for sheet steel

For punching round cut-outs

Hole punch, square, for sheet steel

For punching square cut-outs

Hole punch, rectangular, for sheet steel

For punching rectangular cut-outs

Hole punch, special contour, for sheet steel

For punching cut-outs with a special contour

Hole punch, heavy connectors, for sheet steel

For punching rectangular cut-outs for connectors

Hole punch set, metric, for sheet steel

For punching round cut-outs

Splitter hole punch, round, for sheet steel, with triple splitting

For punching round cut-outs

Splitter hole punch set, M12 - M40, for sheet steel, with triple splitting

For punching round cut-outs