Máquinas de preparo de condutores

Produção totalmente automatizada de cabos incluindo corte, decapagem, crimpagem de terminais e marcação. Além do processamento de pedidos específicos de projetos com saída para o próprio sistema de armazenamento, os cabos podem sair de forma aleatória ou agrupados.

Wire processing

banner

This is how efficient our products are

Wire processing made easy

Professional, rational solutions in wire processing and machining with Rittal wire processing machines for length-cutting, insulation-stripping and crimping. More and more workshops are reaping the rewards of Rittal wire processing centres, which combine accelerated processes with excellent repetition accuracy.

Greater efficiency with routine tasks
Consistent quality
Faster processes

Our wire processing products

Fully automated wire processing machine – Wire Terminal WT C

Depending on the variant, the new, compact Wire Terminal WT fully automated wire processing machines can produce up to 36 different wires in cross-sections ranging from 0.5 mm² to 6 mm² fully automatically, with zero manual intervention.

Length-cutting machine C8+

Semi-automated machine for cutting wires to an individually adjustable length.

Stripping machine S22

Semi-automated machine for cutting wires to an individually adjustable length.

Crimping machine L8

Electro-pneumatically powered wire stripping and crimping machine for loose, insulated wire end ferrules.

Crimping machine R8 E

Electrically powered wire stripping and crimping machine for taped wire end ferrules on a reel.

Crimping machine RC

Electropneumatic crimping machine with 5-way magazine for processing insulated wire end ferrules in various cross-sections on a reel.

Wire Station WS 540

Mobile, electrically height-adjustable processing and wiring workstation, individually configurable with the modular system.

Wire processing accessories

The ideal addition to your wire processing operations.

Rittal’s wire processing bestsellers

Discover innovative solutions and products for machining and processing wire.

Taped wire end ferrules

With plastic collar. For wire processing machines. To DIN and Rittal colour code.

Crimping machine RC

Touchscreen display. Support may be fitted with a maximum of 23,000 wire end ferrules. With 5-way magazine for processing insulated wire end ferrules on a reel.

Wire end ferrules, loose

With plastic collar. For assembly machines and manual wire processing. To DIN and Rittal colour code.

Wire Cart

To accommodate up to 8 wire rails from the Rittal Wire Terminal. Including tool holder on the left and right. Wire cart for project-specific wire processing directly at the workstation.

What our customers say

The Wire Terminal has quadrupled our productivity in wiring pre-assembly.

Andreas Ripploh, CEO

The clearly laid-out user interface gives an excellent overview of the wire currently being clamped, and you can also see how much wire is left on the coil.

Oliver Hirsiger Elpex AG from Kirchberg in the Swiss canton of Bern.

Downloads

Do you have any questions?

Please contact us for advice. Together, we will find the perfect automated solution!