- Article number:
- SV 9666.712
- Product description
- For vertical sub-division of the support frame in the enclosure.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Dimensions
- Height: 1,800 mm
- Size
- Height units (U) @ 150 mm: 12
- Packs of
- 2 pc(s).
- Weight/pack
- 4.306 kg
- PCF/PU (Cradle-to-Gate)
- 16.4 kg CO2 eq (Cat B)
- Note on the PCF class
- Category B: PCF value (cradle-to-gate) approximated based on product weight and self-declared
- Customs tariff number
- 39269097
- EAN
- 4028177676619
- ETIM 7.0
- EC001900
- ECLASS 8.0
- 27400613
- Product description
- SV Mounting angle (ISV), 12 U (1850 mm), for TS, SE