Rittal – The System.
Homepage...
Products...
Enclosures...
Support arm systems...
Support arm systems...
Rittal
ProductsSoftwareSolutionsConfiguration ServicesCompanyReferences
Customer magazineContactCareerFeedback
PDF CollectionProduct wish list
EnclosuresPower distributionClimate controlIT infrastructureSoftware & services
RittalFriedhelm Loh Group

Support arm systems

Support arm systems

Support arm systems CP40/60/120/180 for use in the static load range from 400 to 1800 N. Endless combination possibilities, with a broad diversity of functions. Reliable cable protection in all applications. The support arm configurator is the perfect planning tool for fast, safe design of a support arm system to suit your application.

Support arm systems

Support section CP 40, steel solid

Attached to the connection components via 2 clamping screws.

Show products

Support arm systems

Angle piece 90° CP 40, steel

For connecting horizontal and vertical support arm components.

Show products

Support arm systems

Attachment CP 40, steel for support arm connection 90 x 71 mm

For rigid fastening of the enclosure to the support arm system 40.

Show products

Support arm systems

Top-mounted joint CP 40, steel

For swivel mounting of the support arm system on horizontal surfaces – also suitable for suspending from the ceiling.

Show products

Support arm systems

Wall-mounted hinge CP, 40, steel

For swivel mounting of the support arm on vertical surfaces.

Show products

Support arm systems

Wall/base mounting bracket, CP 40, steel

For rigid attachment of the support arm system to vertical or horizontal surfaces.

Show products

Support arm systems

Coupling CP 40, steel for support arm connection 90 x 71 mm

For swivel mounting of the enclosure on the vertical section of the support arm system 40.

Show products

Support arm systems

Coupling CP 40, steel for support arm connection 120 x 65 mm

For swivel mounting of the enclosure on the vertical section of the support arm system 40.

Show products

Support arm systems

Angle coupling 90° CP 40, steel for support arm connection 90 x 71 mm

For rigid fastening of the enclosure to the support arm system 40.

Show products

Support arm systems

Support section CP 40, stainless steel solid

Attached to the connection components via 2 clamping screws.

Show products

Support arm systems

Tilting adapter 10° CP 40, stainless steel

For mounting between coupling system 40 or attachment system 40 and the command panel.

Show products

Support arm systems

Angle piece 90° CP 40, stainless steel

For connecting horizontal and vertical support arm components.

Show products

Support arm systems

Mounting bracket CP 40, stainless steel

For rigid fastening of the enclosure to the support arm system 40.

Show products

Support arm systems

Coupling CP 40, stainless steel

For swivel mounting of the enclosure on the vertical section of the support arm system 40.

Show products

Support arm systems

Wall/base mounting bracket, rigid, CP 40, stainless steel

For rigid attachment of the support arm system to vertical or horizontal surfaces – also suitable for suspending from the ceiling.

Show products

Support arm systems

Wall/base mounting bracket, swivel, CP 40, stainless steel

For swivel mounting of the support arm system to vertical or horizontal surfaces.

Show products

Support arm systems

Wall console CP 40, stainless steel

Show products

Support arm systems

Tilt coupler For support arm system CP 60

For mounting two enclosures on a support arm/stand system.

Show products

Support arm systems

Adaptor for tilt coupler

Show products

Support arm systems

Tilting adaptor 10° for support arm connection Ø 130 mm

For mounting between coupling, system 60/120 or attachment, system 60/120 or angle coupling, system 60/120, and the command panel.

Show products

Support arm systems

Tilting adaptor 10° for support arm connection 120 x 65 mm

For mounting between coupling, system 60/120 or attachment, system 60 and the command panel

Show products

Support arm systems

Tilting adaptor ± 45° for support arm connection Ø 130 mm

For mounting between coupling, system 60/120 or attachment, system 60/120 or angle coupling 90°, system 60/120, and the command panel

Show products

Support arm systems

Tilting adaptor +100°/–60° for support arm connection 120 x 65 mm

For mounting on IW worktop, prepared for attachment Ø 130 mm, surfaces or attachments/couplings with support arm connection 120 x 65 mm. To fit enclosures up to 20 kg with support arm connection. With cable tube for protected cable entry.

Show products

Support arm systems

Attachment CP 60 for support arm connection 120 x 65 mm

For rigid fastening of the enclosure to the support arm system 60

Show products

Support arm systems

Attachment CP 60 for support arm connection Ø 130 mm

For rigid fastening of the enclosure to the support arm system 60

Show products

Support arm systems

Coupling CP 60 for support arm connection Ø 130 mm

For swivel mounting of the enclosure on the vertical section of the support arm system 60

Show products

Support arm systems

Coupling CP 60 for support arm connection 120 x 65 mm

For swivel mounting of the enclosure on the vertical section of the support arm system 60

Show products

Support arm systems

Angle coupling 90° CP 60 for support arm connection Ø 130 mm

For swivel mounting of the enclosure on the horizontal part of the support arm system. Enclosure may be suspended or top-mounted. Removable cover for simple cable entry.

Show products

Support arm systems

Angle piece 90° CP 60

For connecting horizontal and vertical support arm components. Removable cover for simple cable entry.

Show products

Support arm systems

Intermediate hinge CP 60

For vertically hinged connection of horizontal support sections within the support arm system. Removable covers for simple cable entry.

Show products

Support arm systems

Top-mounted joint CP 60 Horizontal outlet

For swivel mounting of the support arm system on horizontal surfaces – also suitable for suspending from the ceiling. Removable cover for simple cable entry.

Show products

Support arm systems

Wall-mounted hinge CP 60 Horizontal outlet

For swivel mounting of the support arm on vertical surfaces. Removable cover for simple cable entry.

Show products

Support arm systems

Wall/base mounting bracket CP 60, small

For rigid attachment of the support arm system to vertical or horizontal surfaces.

Show products

Support arm systems

Wall/base mounting bracket CP 60, large

For stable attachment of the support arm system to vertical or horizontal surfaces.

Show products

Support arm systems

Angle adaptor 90° For support arm combination CP 60 to CP 40

For support arm combination CP 60 to CP 40

Show products

Support arm systems

Support section CP 60 Open

Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Open cable duct for easy servicing access and for pre-assembled cables with connectors, lockable via...

Show products

Support arm systems

Support section CP 60 solid

Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Closed cable duct with a large cross-section.

Show products

Support arm systems

Adaptor CP 120 to support arm, height adjustable

Adaptor CP 120 to support arm, height adjustable

Show products

Support arm systems

Adaptor support arm connection Ø 130 mm to 120 x 65 mm

For external mounting of operating housings with support arm cut-out 120 x 65 mm and connection console VESA 75/100

Show products

Support arm systems

Adaptor for Siemens Pro-Panel

For external mounting of Siemens Simatic to support arm system CP 40, steel or CP 60/120 with support arm connection 120 x 65 mm.

Show products

Support arm systems

Adaptor from support arm connection Ø 180 mm to Ø 130 mm

For mounting between enclosures and coupling or attachment or pivot.

Show products

Support arm systems

Attachment CP 120 for support arm connection Ø 130 mm

For rigid fastening of the enclosure to the support arm system 120

Show products

Support arm systems

Coupling CP 120 for support arm connection Ø 130 mm

For swivel mounting of the enclosure on the vertical section of the support arm system 120

Show products

Support arm systems

Angle coupling 90°, CP 120 for support arm connection Ø 130 mm

For swivel mounting of the enclosure on the horizontal part of the support arm system. Enclosure may be suspended or top-mounted. Removable cover for simple cable entry.

Show products

Support arm systems

Angle piece 90° CP 120

For connecting horizontal and vertical support arm components. Removable cover for simple cable entry.

Show products

Support arm systems

Intermediate hinge CP 120

For vertically hinged connection of horizontal support sections within the support arm system. Removable cover for simple cable entry.

Show products

Support arm systems

Top-mounted joint CP 120 Vertical outlet

For swivel mounting of the support arm system on horizontal surfaces – also suitable for suspending from the ceiling.

Show products

Support arm systems

Top-mounted joint CP 120 Horizontal outlet

For swivel mounting of the support arm system on horizontal surfaces – also suitable for suspending from the ceiling. Removable cover for simple cable entry.

Show products

Support arm systems

Wall-mounted hinge CP 120 Vertical outlet

For swivel mounting of the support arm on vertical surfaces. Removable cover for simple cable entry.

Show products

Support arm systems

Wall-mounted hinge CP 120 Horizontal outlet

For swivel mounting of the support arm on vertical surfaces. Removable cover for simple cable entry.

Show products

Support arm systems

Wall/base mounting bracket CP 120, small

For rigid attachment of the support arm system to vertical or horizontal surfaces.

Show products

Support arm systems

Wall/base mounting bracket CP 120, large

For stable attachment of the support arm system to vertical or horizontal surfaces.

Show products

Support arm systems

Connection console for support arm connection 120 x 65 mm

For rear connection of slimline operating housings. Removable lid for simple cable entry

Show products

Support arm systems

Intermediate hinge CP 120 without height offset

For vertically hinged connection of horizontal support sections within the support arm system.

Show products

Support arm systems

Wall-mounted hinge CP 120 Horizontal outlet, without height offset

For swivel mounting of the support arm on vertical surfaces.

Show products

Support arm systems

Support section, height-adjustable for support arm systems

The new height-adjustable support section ensures that you always have a good view of the key parameters in human/machine interaction. The system can be fitted directly to the components in the CP 120 support arm system without any further adaptation on...

Show products

Support arm systems

Support section CP 180 solid

Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Closed cable duct with a large cross-section.

Show products

Support arm systems

Support section CP 180 Open

Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Open cable duct for easy servicing access and for pre-assembled cables with connectors, lockable via...

Show products

Support arm systems

Support section CP 120 solid

Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Closed cable duct with a large cross-section.

Show products

Support arm systems

Support section CP 120 Open

Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Open cable duct for easy servicing access and for pre-assembled cables with connectors, lockable via...

Show products

Support arm systems

Top-mounted joint CP 180 Horizontal outlet

For swivel mounting of the support arm system on horizontal surfaces – also suitable for suspending from the ceiling. Removable cover for simple cable entry.

Show products

Support arm systems

Wall/base mounting bracket CP 180, small

For rigid attachment of the support arm system to vertical or horizontal surfaces.

Show products

Support arm systems

Wall-mounted hinge CP 180 Horizontal outlet

For swivel mounting of the support arm on vertical surfaces.

Show products

Support arm systems

Coupling CP 180 for support arm connection Ø 130 mm

For swivel mounting the enclosure on the vertical section of the support arm system CP 180.

Show products

Support arm systems

Adaptor for support arm combination

Connection component between large and small support arm systems as well as for external mounting of small, slimline operating housings

Show products

Support arm systems

Angle piece 90° CP 180

For connecting horizontal and vertical support arm components. Removable covers for simple cable entry.

Show products

Support arm systems

Intermediate hinge CP 180

For vertically hinged connection of horizontal support sections within the support arm system.

Show products
Back to top
Rittal
  • Products
  • Software
  • Solutions
  • Configuration
  • Services
  • Company
  • Innovations
Products
  • All Rittal products at a glance
  • Enclosures
  • Power distribution
  • Climate control
  • IT infrastructure
  • System accessories
  • Configurators and software
  • Spare parts
Solutions
  • Industries
  • Enclosure manufacturing 4.0
  • Ecosystem IT
  • References
  • Technologies and trends
Terms and Conditions
  • Legals
  • Terms and Conditions
  • Data privacy
  • Cookies
  • Contact

2025 © Rittal GmbH & Co. KG

    Your cookie settings for this website

    This website uses cookies which are necessary for proper functioning, permit statistical analyses, allow you to share content via social networks or present ads tailored to your interests. Click on the corresponding buttons to activate and accept the use of cookies of a particular category.
    Data Privacy Statement | Legal notice