- Article number:
- SO 2869.000
- Product description
- Where necessary, 2 base/plinths may be installed one above the other.
- Material
- Stainless steel 1.4301 (AISI 304)
- Surface finish
- Brushed
- Supply includes
- 2 trim panels front/rear
2 trim panels, side
Assembly parts for mounting on the enclosure
- Dimensions
- Height: 100 mm
- To fit
- Enclosure type: One-piece console, stainless steel
Width: = 800 mm
Depth: = 400 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 7.36 kg
- Customs tariff number
- 94039910
- EAN
- 4028177033696
- ETIM 7.0
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
TP Base/plinth, complete, for one-piece console, WHD: 800x100x400, Stainless steel 1.4301