3311540 - LCP Inline CW, 300x2000x1200, flush

  • The hot air is drawn in from the room or hot aisle at the rear of the device and expelled at the front into the cold aisle after cooling. The LCP achieves maximum performance and efficiency in conjunction with Rittal cold aisle containment. With this product, a raised floor is not necessary
  • Maximum energy efficiency thanks to EC fan technology and IT-based control
  • Monitoring of all system-relevant parameters such as server air intake temperature, server waste air temperature, water inlet/return temperature, water flow, cooling output, fan speed, leakage
  • Direct connection of the unit via SNMP over Ethernet
  • Up to 30 kW cooling output on a footprint of just 0.36 m²
Picture shows similar models
Add accessories?
General
Touchscreen display
Connection hose, bottom and top for LCP CW
Fan module
Add to enquiry list