5508141 - TS IT, glazed door, solid rear door, 482.6 mm (19") mounting frame

Dimensions (HxWxD):
2.000 mm x 600 mm x 1.000 mm
Material:
Sheet steel
Aluminium
Glazed door: Single-pane safety glass, 3 mm
Colour:
Enclosure frame and panels: RAL 7035
Interior installation: RAL 9005
Picture shows similar models
Supply includes:
TS 8 enclosure frame with doors and roof plate
Glazed aluminium door at the front, 180° hinges
Lock front and rear: Comfort handle for semi-cylinders and security lock 3524 E
Two 482.6 mm (19") mounting frames, front and rear, depth-variable
Spacers to raise the fan cover plate, for passive cooling (supplied loose)
Connection accessories for potential equalisation with earthing point (supplied loose)
50 multi-tooth screws M5, cage nuts M5, conductive (supplied loose)
Add accessories?
Flex-Block corner pieces, 100 mm
Flex-Block corner pieces, 200 mm
Flex-Block trim panels, vented, 100x600 mm
Flex-Block trim panels, sealed, 100x1000 mm
Flex-Block trim panels, sealed, 100x600 mm
Flex-Block trim panels, sealed, 200x1000 mm
Flex-Block trim panels, sealed, 200x600 mm
Side panels / Doors
TS IT side panel, 2-piece, HxD 2000x1000 mm, RAL 7035
TS IT side panel, lockable, HxD 2000x1000 mm, RAL 7035
TS side panel, screw-fastened, HxD 2000x1000 mm, RAL 7035
Tubular door frame for divided rear doors, WxH 600x2000 mm
Baying connector, external
Base / Roof
Base sliding panel, WxD 600x150 mm
Base mount for TS IT, D=1000 mm, RAL 7035
Gland plate, multi-piece, WxD 600x1000 mm
Interior installation
Slide rail, 30 kg, D=150 mm
Slide rail, 80 kg, D=300 mm
Slide rail, 80 kg, D=400 mm
Slide rail, 80 kg, D=500 mm
Slide rail, 80 kg, D=600 mm
Slide rail, 80 kg, D=700 mm
Slide rail, 80 kg, D=400-600 mm
Slide rail, 150 kg, D=600-900 mm
Component shelf, 2 U, 25 kg, D=250 mm
Component shelf, 2 U, 25 kg, D=400 mm
Component shelf, 50 kg, D=400-600 mm
Component shelf, 50 kg, D=600-900 mm
Component shelf, pull-out, 50 kg, D=400-600 mm
Component shelf, pull-out, 50 kg, D=600-900 mm
Component shelf, 100 kg, D=400-600 mm
Component shelf, 100 kg, D=600-900 mm
Component shelf, pull-out, 100 kg, D=400-600 mm
Component shelf, pull-out, 100 kg, D=600-900mm
Drawer 19", 2 U, D=427 mm, RAL 9005
Drawer 19", 3 U, D=427 mm, RAL 9005
Cable management
Cable finger, 6 U, RAL 9005
Cable route, H=2000-2200 mm
Nylon tape supports, RAL 9005
Cable management panel, 1 U, HxD 43x55 mm, RAL 9005
Cable management panel, 1 U, RAL 9005
Cable management panel, 2 U, RAL 9005
Cable routing channel, 1 U, RAL 9005
Cable entry panel, 1 U, RAL 9005
Cable entry panel, 2 U, RAL 9005
Cable manager, RAL 9005
Cable clamp rail (T-head) for outer mounting level, to fit enclosure W=600 mm; D=600 mm
Cable clamp rail (T-head) for outer mounting level, to fit enclosure W=1000 mm; D=1000 mm
C rail, to fit enclosure W=600 mm; D=600 mm
C rail, to fit enclosure W=1000 mm; D=1000 mm
PDU basic
PDU Basic 16A/1P CEE 24xC13 / 4xC19
PDU Basic 32A/1P CEE 24xC13 / 4xC19
PDU Basic 16A/3P CEE 18xC13 / 3xC19
PDU Basic 16A/3P CEE 24xC13 / 6xC19
PDU Basic 32A/3P CEE 24xC13 / 6xC19
PDU Basic 32A/3P CEE 36xC13 / 6xC19
PDU Basic 16A/3P CEE 42xC13
PDU metered
PDU metered 16A/1P C20 12xC13
PDU metered 16A/1P CEE 24xC13 / 4xC19
PDU metered 32A/1P CEE 24xC13 / 4xC19
PDU metered 16A/3P CEE 18xC13 / 3xC19
PDU metered 16A/3P CEE 24xC13 / 6xC19
PDU metered 32A/3P CEE 24xC13 / 6xC19
PDU metered 16A/3P CEE 42xC13
PDU metered 63A/3P CEE 12xC13 / 12xC19
Add to enquiry list