5529181 - TS IT, vented front and rear door, 482.6 mm (19") mounting frame

Dimensions (HxWxD):
2.000 mm x 600 mm x 600 mm
Material:
Sheet steel
Aluminium
Colour:
Enclosure frame and panels: RAL 7035
Interior installation, vent grille at the front: RAL 9005
Picture shows similar models
Supply includes:
TS 8 enclosure frame with doors and roof plate
Aluminium sheet steel door at the front, vented (vented surface area approx. 85% perforated), 180° hinges
Lock front and rear: Comfort handle for semi-cylinders and security lock 3524 E
Two 482.6 mm (19") mounting frames, front and rear, depth-variable
Spacers to raise the fan cover plate, for passive cooling (supplied loose)
Connection accessories for potential equalisation with earthing point (supplied loose)
50 multi-tooth screws M5, cage nuts M5, conductive (supplied loose)
Add accessories?
Flex-Block corner pieces, 100 mm
Flex-Block corner pieces, 200 mm
Flex-Block trim panels, vented, 100x600 mm
Flex-Block trim panels, vented, 100x800 mm
Flex-Block trim panels, sealed, 100x600 mm
Flex-Block trim panels, sealed, 100x800 mm
Flex-Block trim panels, sealed, 200x600 mm
Flex-Block trim panels, sealed, 200x800 mm
Side panels / Doors
TS IT side panel, 2-piece, HxD 2200x800 mm, RAL 7035
TS IT side panel, lockable, HxD 2200x800 mm, RAL 7035
TS side panel, screw-fastened, HxD 2000x800 mm, RAL 7035
TS side panel, screw-fastened, HxD 2200x800 mm, RAL 7035
Baying connector, external
Base / Roof
Base sliding panel, WxD 600x150 mm
Base sliding panel, WxD 800x150 mm
Base mount for TS IT, D=1000 mm, RAL 7035
Interior installation
Slide rail, 80 kg, D=300 mm
Slide rail, 80 kg, D=400 mm
Slide rail, 80 kg, D=500 mm
Slide rail, 80 kg, D=600 mm
Slide rail, 80 kg, D=700 mm
Slide rail, 80 kg, D=400-600 mm
Slide rail, 150 kg, D=600-900 mm
Component shelf, 2 U, 25 kg, D=250 mm
Component shelf, 2 U, 25 kg, D=400 mm
Component shelf, 50 kg, D=400-600 mm
Component shelf, 50 kg, D=600-900 mm
Component shelf, pull-out, 50 kg, D=400-600 mm
Component shelf, pull-out, 50 kg, D=600-900 mm
Component shelf, 100 kg, D=400-600 mm
Component shelf, 100 kg, D=600-900 mm
Component shelf, pull-out, 100 kg, D=400-600 mm
Component shelf, pull-out, 100 kg, D=600-900mm
Drawer 19", 2 U, D=427 mm, RAL 9005
Drawer 19", 3 U, D=427 mm, RAL 9005
Cable management
Cable duct, 36 U for H=2000 mm, RAL 9005
Cable route, H=2000-2200 mm
Cable duct, 42 U for H=2200 mm, RAL 9005
Cable management panel, 1 U, HxD 43x55 mm, RAL 9005
Cable management panel, 1 U, RAL 9005
Cable management panel, 2 U, RAL 9005
Cable routing channel, 1 U, RAL 9005
Cable entry panel, 1 U, RAL 9005
Cable entry panel, 2 U, RAL 9005
Cable manager, RAL 9005
Cable clamp rail (T-head) for outer mounting level, to fit enclosure W=600 mm; D=600 mm
Cable clamp rail (T-head) for outer mounting level, to fit enclosure W=800 mm; D=800 mm
C rail, to fit enclosure W=600 mm; D=600 mm
C rail, to fit enclosure W=800 mm; D=800 mm
Climate control
Air baffle plate, WxH 600x2000 mm, RAL 9005
Air baffle plate, WxH 800x2000 mm, RAL 9005
Air baffle plate, WxH 600x2200 mm, RAL 9005
TS IT fan mounting plate, max. 3 fans, RAL 7035
PDU basic
PDU Basic 16A/1P CEE 24xC13 / 4xC19
PDU Basic 32A/1P CEE 24xC13 / 4xC19
PDU Basic 16A/3P CEE 18xC13 / 3xC19
PDU Basic 16A/3P CEE 24xC13 / 6xC19
PDU Basic 32A/3P CEE 24xC13 / 6xC19
PDU Basic 32A/3P CEE 36xC13 / 6xC19
PDU Basic 16A/3P CEE 42xC13
PDU metered
PDU metered 16A/1P C20 12xC13
PDU metered 16A/1P CEE 24xC13 / 4xC19
PDU metered 32A/1P CEE 24xC13 / 4xC19
PDU metered 16A/3P CEE 18xC13 / 3xC19
PDU metered 16A/3P CEE 24xC13 / 6xC19
PDU metered 32A/3P CEE 24xC13 / 6xC19
PDU metered 32A/3P CEE 36xC13 / 6xC19
PDU metered 16A/3P CEE 42xC13
PDU metered 32A/3P CEE 48xC13
PDU metered 63A/3P CEE 12xC13 / 12xC19
Add to enquiry list